??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC 0000-0000-00-000-PS54N2-20X
HELP_VARIABLE
Company
Balluff
Description
Cable&Antenna cable
Bill of material
BALLUFF BCC 0000-0000-00-000-PS54N2-20X
VERF
Availability
Available
BC
Order code
BCC0H4U
TC
Product identifier
BCC 0000-0000-00-000-PS54N2-20X
PX
Product view
45989_02
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
12.850 Kg
TRAFFIC
Customs number
85444995
DESCRIPT
Description
Interface = Profinet, Cable = PUR Shielded Green, 200 m, drag chain compatible, Number of conductors = 4, Conductor cross-section = 22 AWG, Cable temperature, fixed routing = -20...80 °C, Cable temperature, flexible routing = -20...50 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.